It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flygt Channel Impeller Pumps C 3240

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • High efficiency
  • Excellent flow passing properties
  • Motors with high power density
  • Robust and reliable

WASTEWATER CHANNEL IMPELLER PUMP

The classic C-pumps with shrouded impellers have proven themselves over the years and are designed to handle different types of media.

The C 3240 two-channel impeller has excellent flow passing properties that reduce clogging in the impeller channel. A narrow gap between the interchangeable wear rings ensures high efficiency. 

ROBUST AND RELIABLE DESIGN

  • The short shaft overhang reduces shaft deflection and increases seal and bearing life
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Martensitic stainless steel shaft for maximum strength and corrosive resistance
  • Optional duplex stainless steel shaft for superior corrosive resistance
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. They are available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Motor cable SUBCAB ® specially developed for submersible use

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Dry Installation (Z)

Dry Installation (Z)

​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
C 3240 3 phase 4 poles 450 50hz US
C 3240 3 phase 4 poles 450 50hz Metric
C 3240 3 phase 4 poles 450 60hz US
C 3240 3 phase 4 poles 450 60hz Metric
C 3240 3 phase 4 poles 451 50hz Metric
C 3240 3 phase 4 poles 451 50hz US
C 3240 3 phase 4 poles 451 60hz Metric
C 3240 3 phase 4 poles 451 60hz US
f) Frequency
50 hz
50 hz
60 hz
60 hz
50 hz
50 hz
60 hz
60 hz
g) Number of poles
4
4
4
4
4
4
4
4
h) Phase
3~
3~
3~
3~
3~
3~
3~
3~
d) Discharge outlet diameter
7 7/8 inch
200 mm
7 7/8 inch
200 mm
200 mm
7 7/8 inch
200 mm
7 7/8 inch
i) Rated power
288.3 hp - 502.9 hp
215 kW - 375 kW
335 hp - 580 hp
249.8 kW - 432.5 kW
215 kW - 375 kW
288.3 hp - 502.9 hp
249.8 kW - 432.5 kW
335 hp - 580 hp
j) Rated currents @400V
385 A - 665 A
385 A - 665 A
Grey cast iron
Grey cast iron
385 A - 665 A
385 A - 665 A
Stainless steel
Stainless steel
a) Impeller material
Grey cast iron
Grey cast iron
Standard
Standard
Stainless steel
Stainless steel
Standard
Standard
e) Motor efficiency class
Standard
Standard
Standard
Standard
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
C 3240 3 phase 4 poles 450 50hz US
C 3240 3 phase 4 poles 450 50hz Metric
C 3240 3 phase 4 poles 450 60hz US
C 3240 3 phase 4 poles 450 60hz Metric
C 3240 3 phase 4 poles 451 50hz Metric
C 3240 3 phase 4 poles 451 50hz US
C 3240 3 phase 4 poles 451 60hz Metric
C 3240 3 phase 4 poles 451 60hz US
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Coal
Energy & Power Coal
Nuclear
Energy & Power Nuclear
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Water Transport and Boosting
Mining & Quarrying / Aggregates > Production Water Transport and Boosting
Source Water
Mining & Quarrying / Aggregates > Production Source Water
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Related Products & Services