Over the years, the classic C-pumps with shrouded impellers have proven to be both reliable and robust. The Flygt C 3057 covers a wide capacity range and is designed to handle different types of media.
The C 3057 features a shrouded single-vane impeller with excellent flow passing properties that reduce the risk for clogging in the impeller channel. A narrow gap between the interchangeable wear rings ensures high efficiency.
Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.
Free standing, semi permanent, submersible pump installation. Free standing pump with connection for discharge hose or pipe in sumps with restricted space.
Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.
Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.
Compact Wastewater Pumps Brochure | PDF | 2.34 MB |