Godwin Heidra Series Godwin Heidra 250

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Double mechanical seal (Silicon carbide inboard seal and carbon or ceramic outboard seal) in its own clean oil bath for indefinite dry running​
  • Gear motor connections with standard SAE flange & shaft, which allows easy connection to plug directly into bearing bracket
  • Open solids handling impellers with replaceable wear plates
  • Standard impeller design for general pumping, slurries and sludges
  • Safe pump-end to minimize risk of electric shock or explosion

Hydraulic Submersible Pump

When the suction lift is greater 28 ft (8.5 m), Heidra® pumps take over where Dri-Prime® pumps leave off.

The Godwin Heidra 250 hydraulic submersible pump is an extremely powerful, yet compact pump with flow capabilities up to 2,853 US GPM (648 m³/hr) and discharge heads up to 128 ft (39 m).

It has the ability to handle solids up to 3 in (75 mm) in diameter. With a liquid bath mechanical seal, the pump has dry running capabilities making it ideal for high volume sewage bypass applications where suction lift is greater than 28 ft (8.5 m).   

It's a hydraulic submersible pump that's ready to go anywhere.​

DIESEL OR ELECTRIC POWER PACKS AVAILABLE

Godwin Heidras come equipped with a diesel engine Power Packs for stand-alone operation, these pumps will work on any site, no matter how remote. Plus, all diesel engines meet the latest emissions regulations. 

Our Heidra pumps can also be powered by electric motor Power Packs. Electric Power Packs do not need refueling, the motor requires less servicing, and they reduce the carbon footprint of any project. Available with soft starts and VFDs for variable speed control.

Options: 

  • Diesel or electric drive
  • Skid mount or highway trailer 
  • Quiet enclosures ​

Specifications

Specifications

Pumpend
Model 13
Model 8
Discharge Ø (in) Pumpend
8 " 125# ANSI B16.1
Hydraulic Motor Type
Piston
Piston
Hydraulic Motor Disp. (CC)
90.0 CC
Max. Solids Handling (in) Pumpend
3.0"
Discharge Ø [mm] (in) Pumpend
[250] (10)
Max. Solids Handling [mm] (in) Pumpend
[75] (3)
Drive Pressure (bar)
250
Consumed Power [kW] (hp) Pumpend
[15 to 63] (20 to 85)
Diesel Power Pack
Model 13
Model 8
Drive Pressure (PSI) Diesel Power Pack
4000 psi
Hydraulic Pump Type Diesel Power Pack
Piston
Hydraulic Pump Disp. (CC) Diesel Power Pack
100.0 CC
Rating [hp] Diesel Power Pack
155 HP
Standard Mount Diesel Power Pack
Skid
Skid
Power Pack Model
GHPU50
Critical / Quiet Enclosure
Model 13
Model 8
Noise Level @ 30' (dBA)
69
Standard Mount Critical Quiet Enclosure
Skid
Skid
dB(A) at 7 m
77
Electric Power Pack 50 Hz
Model 13
Model 8
Rating [kW] Electric 50 Hz Power Pack
110
Rated Current [A] Electric 50 Hz Power Pack
191
Voltage [V/phase] Electric 50 Hz Power Pack
400/3~
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Barge Ballasting
Marine Construction Barge Ballasting
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Stream Diversions
Job Site Application Stream Diversions
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Vessel Dewatering
Ports, Harbors & Shipping Vessel Dewatering
Marine Construction
Construction Marine Construction
Commercial Ship Building
Commercial Shipping & Ship Building Commercial Ship Building
Ports, Harbors & Shipping
Commercial Shipping & Ship Building Ports, Harbors & Shipping
Stormwater & Flooding
Municipal Water & Wastewater Stormwater & Flooding
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Wastewater
Municipal Water & Wastewater Wastewater
Sludge Handling
Wastewater Sludge Handling
Job Site Drainage
Job Site Application Job Site Drainage
Documentation & Tools

Documentation & Tools

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.