Godwin Heidra Series Godwin Heidra 150MRSG

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Hydraulic slurry gate for mixing capabilities prior to pumping
  • Liquid bath double mechanical seal for indefinite dry running​
  • Gear motor connections with standard SAE flange & shaft
  • Open solids handling impellers with replaceable wear plates
  • Safe pump-end to minimize risk of electric shock or explosion

Hydraulic Submersible Pump

When the suction lift is greater 28 ft (8.5 m), Heidra® pumps take over where Dri-Prime® pumps leave off.

The Godwin Heidra 150MRSG hydraulic submersible pump is a compact self-contained pumping unit featuring a diesel driven Power Pack and 6 in (150 MM) hydraulic pump-end. With variable speed diesel engine power, the Heidra 150MRSG can meet a variety of flow and head requirements up to 1,906 US GPM (520 m³/hr) and total dynamic head requirements up to 154 ft (47 m).

It has the ability to handle solids up to 2.6 in (65 mm) in diameter. 

A remotely operated slurry gate allows the pump to act as a mixer, ideal for pumping thick, viscous, solids-laden sludges, such as those found in wastewater treatment plant (WWTP) digesters, environmental clean-ups and API separators at refineries.

Diesel or Electric Power Packs Available

Godwin Heidras come equipped with a diesel engine Power Packs for stand-alone operation, these pumps will work on any site, no matter how remote. Plus, all diesel engines meet the latest emissions regulations. 

Our Heidra pumps can also be powered by electric motor Power Packs. Electric Power Packs do not need refueling, the motor requires less servicing, and they reduce the carbon footprint of any project. Available with soft starts and VFDs for variable speed control.

Options: 
  • ​Diesel or electric drive
  • Skid mount or highway trailer​ 
  • Quiet enclosures 

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Stormwater & Flooding
Municipal Water & Wastewater Stormwater & Flooding
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Wastewater
Municipal Water & Wastewater Wastewater
Sludge Handling
Wastewater Sludge Handling
Job Site Drainage
Job Site Application Job Site Drainage
Documentation & Tools

Documentation & Tools

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.