Godwin Heidra Series Godwin Heidra 150MR

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Liquid bath double mechanical seal for indefinite dry running​
  • Gear motor connections with standard SAE flange & shaft
  • Open solids handling impellers with replaceable wear plates
  • Safe pump-end to minimize risk of electric shock or explosion

A Versatile Hydraulic Submersible Pump

When the suction lift is greater 28 ft (8.5 m), Heidra® pumps take over where Dri-Prime® pumps leave off.

The Godwin Heidra 150MR hydraulic submersible pump is an extremely powerful, yet compact, pump with flow capabilities up to 1,325 US GPM (301 m³/hr​) and discharge heads up to 115 ft (35 m).

It has the ability to handle solids up to 3 in (75 mm) in diameter.

With a liquid bath mechanical seal, the pump has dry running capabilities making it ideal for rugged dewatering applications where solids handling is required. 

It's a hydraulic submersible pump that's ready to go anywhere.

Diesel or Electric Power Packs Available

Godwin Heidras come equipped with a diesel engine Power Packs for stand-alone operation, these pumps will work on any site, no matter how remote. Plus, all diesel engines meet the latest emissions regulations. 

Our Heidra pumps can also be powered by electric motor Power Packs. Electric Power Packs do not need refueling, the motor requires less servicing, and they reduce the carbon footprint of any project. Available with soft starts and VFDs for variable speed control.

Options: 
  • ​Diesel or electric drive
  • Skid mount or highway trailer​ 
  • Quiet enclosures

Specifications

Specifications

Pumpend
Model 6
Model 5
Discharge Ø (in) Pumpend
6" NPT (F)
Hydraulic Motor Type
Gear
Gear
Hydraulic Motor Disp. (CC)
48.8 CC
Max. Solids Handling (in) Pumpend
2.6"
Discharge Ø [mm] (in) Pumpend
[150] (6)
Max. Solids Handling [mm] (in) Pumpend
[75] (3)
Drive Pressure (bar)
250
Consumed Power [kW] (hp) Pumpend
[10 to 55] (13 to 74)
Diesel Power Pack
Model 6
Model 5
Drive Pressure (PSI) Diesel Power Pack
3500 psi
Hydraulic Pump Type Diesel Power Pack
Gear
Hydraulic Pump Disp. (CC) Diesel Power Pack
58.5 CC
Rating [hp] Diesel Power Pack
74 HP
Standard Mount Diesel Power Pack
Trailer
Skid
Power Pack Model
GHPU30
Critical / Quiet Enclosure
Model 6
Model 5
Noise Level @ 30' (dBA)
68
Standard Mount Critical Quiet Enclosure
Skid
Skid
dB(A) at 7 m
77
Electric Power Pack 50 Hz
Model 6
Model 5
Rating [kW] Electric 50 Hz Power Pack
75
Rated Current [A] Electric 50 Hz Power Pack
131
Voltage [V/phase] Electric 50 Hz Power Pack
400/3~
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Barge Ballasting
Marine Construction Barge Ballasting
Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Marine Construction
Construction Marine Construction
Stormwater & Flooding
Municipal Water & Wastewater Stormwater & Flooding
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Wastewater
Municipal Water & Wastewater Wastewater
Job Site Drainage
Job Site Application Job Site Drainage
Documentation & Tools

Documentation & Tools

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.