Godwin Heidra Series Godwin Heidra 150

Overview Specifications Performance Curves Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Liquid bath double mechanical seal for indefinite dry running​
  • Gear motor connections with standard SAE flange & shaft
  • Open solids handling impellers with replaceable wear plates
  • Safe pump-end to minimize risk of electric shock or explosion

Hydraulic Submersible Pump-ends

When the suction lift is greater 28 ft (8.5 m), Heidra® pumps take over where Dri-Prime® pumps leave off.

The Godwin Heidra® 150 hydraulic submersible pump is an extremely powerful, yet compact pump with flow capabilities up to 1,523 US GPM (346 m³/hr​) and discharge heads up to 76 ft (23m). 

It has the ability to handle solids up to 3 in (75 mm) in diameter. With a liquid bath mechanical seal, the pump has dry running capabilities making it ideal for rugged dewatering/solids handling.

It's a hydraulic submersible pump that's ready to go anywhere.

Diesel or Electric Power Packs Available

Godwin Heidras come equipped with a diesel engine Power Packs for stand-alone operation, these pumps will work on any site, no matter how remote. Plus, all diesel engines meet the latest emissions regulations. 

Our Heidra pumps can also be powered by electric motor Power Packs. Electric Power Packs do not need refueling, the motor requires less servicing, and they reduce the carbon footprint of any project. Available with soft starts and VFDs for variable speed control.

Options: 
  • ​Diesel or electric drive
  • Skid mount or highway trailer​ 
  • Quiet enclosures ​

Specifications

Specifications

Pumpend
Model 4
Discharge Ø [mm] (in) Pumpend
[150] (6)
Max. Solids Handling [mm] (in) Pumpend
[75] (3)
Hydraulic Motor Type
Gear
Drive Pressure (bar)
250
Consumed Power [kW] (hp) Pumpend
[6 to 34] (8 to 46)
Diesel Power Pack
Model 4
Power Pack Model
GHPU15
Standard Mount Diesel Power Pack
Skid
Critical / Quiet Enclosure
Model 4
dB(A) at 7 m
66
Standard Mount Critical Quiet Enclosure
Skid
Electric Power Pack 50 Hz
Model 4
Rating [kW] Electric 50 Hz Power Pack
22
Rated Current [A] Electric 50 Hz Power Pack
41
Voltage [V/phase] Electric 50 Hz Power Pack
400/3~
Performance Curves

Performance Curves

Model 4
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Barge Ballasting
Marine Construction Barge Ballasting
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Vessel Dewatering
Ports, Harbors & Shipping Vessel Dewatering
Stream Diversions
Job Site Application Stream Diversions
Marine Construction
Construction Marine Construction
Commercial Ship Building
Commercial Shipping & Ship Building Commercial Ship Building
Ports, Harbors & Shipping
Commercial Shipping & Ship Building Ports, Harbors & Shipping
Stormwater & Flooding
Municipal Water & Wastewater Stormwater & Flooding
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Wastewater
Municipal Water & Wastewater Wastewater
Sludge Handling
Wastewater Sludge Handling
Job Site Drainage
Job Site Application Job Site Drainage
Documentation & Tools

Documentation & Tools

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.