Godwin Heidra Series Godwin Heidra 110HH

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Double mechanical seal (Silicon carbide inboard seal and carbon or ceramic outboard seal) in its own clean oil bath for indefinite dry running
  • Safe pump-end to minimize risk of electric shock or explosion
  • Open solid handling impellers with replaceable wearplates
  • Simple and reliable operation, no valves & requires little maintenance

High Head Hydraulic Submersible Pump

When the suction lift is greater 28 ft (8.5 m), Heidra® pumps take over where Dri-Prime® pumps leave off.

The Godwin Heidra® 110HH hydraulic submersible pump is an extremely powerful, yet compact pump with flow capabilities up to 450 US GPM (102 m³/hr) and discharge heads up to 492 ft (150 m).

It has the ability to handle solids up to 0.8 in (20 mm) in diameter. With a liquid bath mechanical seal the pump has dry running capabilities making it ideal for rugged drainage, sewage and solids handling applications.​

Diesel or Electric Power Packs Available

Godwin Heidras come equipped with a diesel engine Power Packs for stand-alone operation, these pumps will work on any site, no matter how remote. Plus, all diesel engines meet the latest emissions regulations. 

Our Heidra pumps can also be powered by electric motor Power Packs. Electric Power Packs do not need refueling, the motor requires less servicing, and they reduce the carbon footprint of any project. Available with soft starts and VFDs for variable speed control.

Options: 
  • ​Diesel or electric drive
  • Skid mount or highway trailer​ 
  • Quiet enclosures ​​


Specifications

Specifications

Pumpend
Model 16
Model 17
Discharge Ø (in) Pumpend
3 " 125# ANSI B16.1
Hydraulic Motor Type
Piston
Piston
Hydraulic Motor Disp. (CC)
90.0 CC
Max. Solids Handling (in) Pumpend
0.8"
Discharge Ø [mm] (in) Pumpend
[100] (4)
Max. Solids Handling [mm] (in) Pumpend
[20] (0.8)
Drive Pressure (bar)
250
Consumed Power [kW] (hp) Pumpend
[25 to 33]( 100 to 134)
Diesel Power Pack
Model 16
Model 17
Drive Pressure (PSI) Diesel Power Pack
4000 psi
Hydraulic Pump Type Diesel Power Pack
Piston
Hydraulic Pump Disp. (CC) Diesel Power Pack
100.0 CC
Rating [hp] Diesel Power Pack
155 HP
Standard Mount Diesel Power Pack
Skid
Skid
Power Pack Model
GHPU50
Critical / Quiet Enclosure
Model 16
Model 17
Noise Level @ 30' (dBA)
69
Standard Mount Critical Quiet Enclosure
Skid
Skid
dB(A) at 7 m
76
Electric Power Pack 50 Hz
Model 16
Model 17
Rating [kW] Electric 50 Hz Power Pack
110
Rated Current [A] Electric 50 Hz Power Pack
191
Voltage [V/phase] Electric 50 Hz Power Pack
400/3~
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Offshore Health & Safety
Oil & Gas > Offshore Offshore Health & Safety
Enhanced Oil Recovery Pumps
Oil & Gas > Conventional Enhanced Oil Recovery Pumps
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Jetting
Marine Construction Jetting
Marine Construction
Construction Marine Construction
Stormwater & Flooding
Municipal Water & Wastewater Stormwater & Flooding
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Wastewater
Municipal Water & Wastewater Wastewater
Job Site Drainage
Job Site Application Job Site Drainage
Documentation & Tools

Documentation & Tools

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.