It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Column Pumps P 7125

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • N-technology hydraulic
  • Sustained high efficiency
  • Robust and reliable

PROPELLER PUMP WITH N-TECHNOLOGY

The P 7125 pump offers maximum reliability, thanks to our well proven and unique N-technology consisting of backswept leading edges on the propeller blades and a relief groove in the wear ring area. The patented N-technology assures a self-cleaning pump resulting in no unplanned stops and reduced energy bills due to its sustained high efficiency.

The pump is easy to install, without assembly or shaft-alignment problems. The Flygt submersible P 7125 can be installed in its 1400 mm column within minutes. And you can easily hoist it for servicing, thanks to our smart installation concept.  

ROBUST AND RELIABLE DESIGN

  • Motor designed for submersible use heat is concentrated to the stator core for improved cooling properties.
  • Stainless steel propeller for maximum reliability.
  • Martensitic stainless steel shaft gives maximum strength and corrosive resistance.
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Motor cable SUBCAB® specially developed for submersible use.

Column (L)

Column (L)

​​Column pipe, semi permanent, submersible pump installation. Wet pit arrangement with the pump installed inside the discharge pipe, automatically seated on a flange.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
P 7125 3 phase 12 poles 50hz US
P 7125 3 phase 14 poles 50hz US
P 7125 3 phase 12 poles 50hz Metric
P 7125 3 phase 14 poles 50hz Metric
P 7125 3 phase 14 poles 60hz US
P 7125 3 phase 14 poles 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
g) Number of poles
12
14
12
14
14
14
h) Phase
3~
3~
3~
3~
3~
3~
d) Discharge outlet diameter
0 inch
0 inch
0 mm
0 mm
0 inch
0 mm
i) Rated power
388.9 hp - 670.5 hp
268.2 hp - 509.6 hp
290 kW - 500 kW
200 kW - 380 kW
385 hp - 600 hp
287.1 kW - 447.4 kW
j) Rated currents @400V
605 A - 1040 A
430 A - 865 A
605 A - 1040 A
430 A - 865 A
Stainless steel
Stainless steel
a) Impeller material
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Standard
Standard
e) Motor efficiency class
Standard
Standard
Standard
Standard
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
P 7125 3 phase 12 poles 50hz US
P 7125 3 phase 14 poles 50hz US
P 7125 3 phase 12 poles 50hz Metric
P 7125 3 phase 14 poles 50hz Metric
P 7125 3 phase 14 poles 60hz US
P 7125 3 phase 14 poles 60hz Metric