It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Column Pumps N/L 3300

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy installation
  • Motors with high power density
  • Robust and reliable 

MIXED FLOW PUMP FOR COLUMN INSTALLATION

The L 3300 is a mixed flow pump installed in an 800 mm column. This type of pump is intended for high flow at heads above what is used for propeller pumps. Mixed flow pumps are used in the transition area between centrifugal pumps and propeller pumps.

ROBUST AND RELIABLE DESIGN

  • Short shaft overhang reduces shaft deflection and increases seal and bearing life.
  • Stainless steel shaft gives maximum strength and corrosive resistance.
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Cast iron. Robust and durable.
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security and are available in Tungsten carbide (WCCR).
  • Motor cable SUBCAB® specially developed for wastewater applications.

Column (L)

Column (L)

​​Column pipe, semi permanent, submersible pump installation. Wet pit arrangement with the pump installed inside the discharge pipe, automatically seated on a flange.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump 50Hz
L 3300 LT 3phase 8p
NL 3300 LT 3phase 6p
NL 3300 LT 3phase 8p
NL 3300 LT 3 phase 6p 50hz Metric
NL 3300 LT 3 phase 8p 50hz Metric
NL 3300 LT 3 phase 6p 60hz Metric
NL 3300 LT 3 phase 8p 60hz Metric
NL 3300 LT 3 phase 6p 60hz US
NL 3300 LT 3 phase 8p 60hz US
NL 3300 LT 3 phase 6p 50hz US
NL 3300 LT 3 phase 8p 50hz US
f) Frequency
50
50
50
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
50 hz
50 hz
PumpName
L 3300 LT 3~ 8p
NL 3300 LT 3~ 6p
NL 3300 LT 3~ 8p
d) Discharge outlet diameter
1
1
1
0 mm
0 mm
0 mm
0 mm
0 inch
0 inch
0 inch
0 inch
g) Number of poles
h) Phase
6
8
6
8
6
8
6
8
Rated Speed
3
3
3
3~
3~
3~
3~
3~
3~
3~
3~
i) Rated power
730
975
730
Suction Flange Diameter
37
44
27
34 kW - 44 kW
27 kW - 37 kW
44.7 kW - 55.9 kW
33.6 kW - 44.7 kW
60 hp - 75 hp
45 hp - 60 hp
45.6 hp - 59 hp
36.2 hp - 49.6 hp
a) Impeller material
470
418
418
Rated Voltage
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
j) Rated currents @400V
190, 200, 380, 400, 400, 415, 440, 500, 550, 660, 690
190, 200, 220, 230, 380, 380, 400, 400, 400, 415, 440, 500, 550, 660, 690
190, 200, 380, 400, 400, 415, 440, 500, 550, 660, 690
f) Frequency
77 A
82 A
56 A
65 A - 82 A
56 A - 77 A
61 A - 159 A
61 A - 159 A
65 A - 82 A
56 A - 77 A
d) Discharge outlet diameter
g) Number of poles
h) Phase
0 mm
0 mm
0 mm
0 mm
0 inch
0 inch
0 inch
0 inch
i) Rated power
a) Impeller material
j) Rated currents @400V
Motor efficiency class
 
 
Pump 60Hz
L 3300 LT 3phase 8p
NL 3300 LT 3phase 6p
NL 3300 LT 3phase 8p
NL 3300 LT 3 phase 6p 50hz Metric
NL 3300 LT 3 phase 8p 50hz Metric
NL 3300 LT 3 phase 6p 60hz Metric
NL 3300 LT 3 phase 8p 60hz Metric
NL 3300 LT 3 phase 6p 60hz US
NL 3300 LT 3 phase 8p 60hz US
NL 3300 LT 3 phase 6p 50hz US
NL 3300 LT 3 phase 8p 50hz US
f) Frequency[60hz]
60
60
60
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
50 hz
50 hz
d) Discharge outlet diameter[60hz]
1
1
1
0 mm
0 mm
0 mm
0 mm
0 inch
0 inch
0 inch
0 inch
g) Number of poles[60hz]
h) Phase[60hz]
6
8
6
8
6
8
6
8
Rated Speed[60hz]
3
3
3
3~
3~
3~
3~
3~
3~
3~
3~
i) Rated power[60hz]
875
1170
875
Suction Flange Diameter[60hz]
44.7
55.9
44.7
34 kW - 44 kW
27 kW - 37 kW
44.7 kW - 55.9 kW
33.6 kW - 44.7 kW
60 hp - 75 hp
45 hp - 60 hp
45.6 hp - 59 hp
36.2 hp - 49.6 hp
a) Impeller material[60hz]
435
384
418
Rated Voltage[60hz]
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
j) Rated currents @400V[60hz]
200, 208, 220, 220, 230, 380, 440, 460, 480, 575, 600
200, 208, 220, 260, 380, 440, 440, 460, 460, 480, 575, 600
220, 230, 380, 440, 460, 480, 575, 600
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
L 3300 LT 3phase 8p
NL 3300 LT 3phase 6p
NL 3300 LT 3phase 8p
NL 3300 LT 3 phase 6p 50hz Metric
NL 3300 LT 3 phase 8p 50hz Metric
NL 3300 LT 3 phase 6p 60hz Metric
NL 3300 LT 3 phase 8p 60hz Metric
NL 3300 LT 3 phase 6p 60hz US
NL 3300 LT 3 phase 8p 60hz US
NL 3300 LT 3 phase 6p 50hz US
NL 3300 LT 3 phase 8p 50hz US
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Surf Rides Pressure Boosting
Nuclear
Energy & Power Nuclear
Coal
Energy & Power Coal
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Crop Irrigation
Agriculture & Irrigation Crop Irrigation
Desalination & Water Treatment
Municipal Water & Wastewater Desalination & Water Treatment
Stormwater & Flooding
Municipal Water & Wastewater Stormwater & Flooding
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Reuse
Municipal Water & Wastewater Reuse
Water Rides & Attractions
Commercial Pools & Water Parks Water Rides & Attractions
Surf Rides
Commercial Pools & Water Parks Surf Rides
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.