It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Column Pumps L 3602

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy installation
  • Motors with high power density
  • Robust and reliable

MIXED FLOW PUMP FOR COLUMN INSTALLATION

The L 3602 is a mixed flow pump installed in an 800 mm column. This type of pump is intended for high flow at heads above what is used for propeller pumps. Mixed flow pumps are used in the transition area between centrifugal pumps and propeller pumps. The 4-vane impeller is available in gray cast iron or duplex stainless steel. Installation is quick and easy.

ROBUST AND RELIABLE DESIGN

  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Martensitic stainless steel shaft gives maximum strength and corrosive resistance.
  • Optional duplex stainless steel shaft for superior corrosive resistance.
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security. Available in Tungsten carbide (WCCR) or Silicone carbide (SiC) depending on pumped media.
  • Motor cable SUBCAB® specially developed for submersible use.

Column (L)

Column (L)

​​Column pipe, semi permanent, submersible pump installation. Wet pit arrangement with the pump installed inside the discharge pipe, automatically seated on a flange.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
L 3602 3 phase 14 poles 1440 50hz US
L 3602 3 phase 12 poles 1240 50hz US
L 3602 3 phase 10p 1040 50hz US
L 3602 3 phase 8p 840 50hz US
L 3602 3 phase 14 poles 1440 50hz Metric
L 3602 3 phase 12 poles 1240 50hz Metric
L 3602 3 phase 10p 1040 50hz Metric
L 3602 3 phase 8p 840 50hz Metric
L 3602 3 phase 14 poles 1440 60hz US
L 3602 3 phase 12 poles 1240 60hz US
L 3602 3 phase 10p 1040 60hz US
L 3602 3 phase 14 poles 1440 60hz Metric
L 3602 3 phase 12 poles 1240 60hz Metric
L 3602 3 phase 10p 1040 60hz Metric
f) Frequency
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
50 hz
60 hz
60 hz
60 hz
60 hz
60 hz
60 hz
g) Number of poles
14
12
10
8
14
12
10
8
14
12
10
14
12
10
h) Phase
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
3~
d) Discharge outlet diameter
0 inch
0 inch
0 inch
0 inch
0 mm
0 mm
0 mm
0 mm
0 inch
0 inch
0 inch
0 mm
0 mm
0 mm
i) Rated power
53.6 hp - 93.9 hp
80.5 hp - 214.6 hp
134.1 hp - 308.4 hp
308.4 hp - 576.6 hp
40 kW - 70 kW
60 kW - 160 kW
100 kW - 230 kW
230 kW - 430 kW
90 hp - 185 hp
120 hp - 310 hp
215 hp - 565 hp
67.1 kW - 138 kW
89.5 kW - 231.2 kW
160.3 kW - 421.3 kW
j) Rated currents @400V
113 A - 200 A
153 A - 400 A
239 A - 490 A
460 A - 780 A
113 A - 200 A
153 A - 400 A
239 A - 490 A
460 A - 780 A
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
a) Impeller material
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
b) Impeller material option 1
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Stainless steel
Standard
Standard
Standard
Standard
Standard
Standard
e) Motor efficiency class
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Standard
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
L 3602 3 phase 14 poles 1440 50hz US
L 3602 3 phase 12 poles 1240 50hz US
L 3602 3 phase 10p 1040 50hz US
L 3602 3 phase 8p 840 50hz US
L 3602 3 phase 14 poles 1440 50hz Metric
L 3602 3 phase 12 poles 1240 50hz Metric
L 3602 3 phase 10p 1040 50hz Metric
L 3602 3 phase 8p 840 50hz Metric
L 3602 3 phase 14 poles 1440 60hz US
L 3602 3 phase 12 poles 1240 60hz US
L 3602 3 phase 10p 1040 60hz US
L 3602 3 phase 14 poles 1440 60hz Metric
L 3602 3 phase 12 poles 1240 60hz Metric
L 3602 3 phase 10p 1040 60hz Metric
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Surf Rides Pressure Boosting
Coal
Energy & Power Coal
Nuclear
Energy & Power Nuclear
Potable / Drinking Water Pumping
Potable / Drinking Water Potable / Drinking Water Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Crop Irrigation
Agriculture & Irrigation Crop Irrigation
Desalination & Water Treatment
Municipal Water & Wastewater Desalination & Water Treatment
Stormwater & Flooding
Municipal Water & Wastewater Stormwater & Flooding
Potable / Drinking Water
Municipal Water & Wastewater Potable / Drinking Water
Reuse
Municipal Water & Wastewater Reuse
Water Rides & Attractions
Commercial Pools & Water Parks Water Rides & Attractions
Surf Rides
Commercial Pools & Water Parks Surf Rides
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.