It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Column Pumps L 3152

Overview Specifications Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Easy installation
  • Motors with high power density
  • Robust and reliable 

MIXED FLOW PUMP FOR COLUMN INSTALLATION

The L 3152 is a mixed flow pump installed in a 600 mm column. This type of pump is intended for high flow at heads above what is used for propeller pumps. Mixed flow pumps are used in the transition area between centrifugal pumps and propeller pumps.

ROBUST AND RELIABLE DESIGN

  • Short shaft overhang reduces shaft deflection and increases seal and bearing life.
  • Stainless steel shaft gives maximum strength and corrosive resistance.
  • Motor designed for submersible use. Heat is concentrated to the stator core for improved cooling properties.
  • Cast iron. Robust and durable.
  • Double mechanical seal system. Two sets of mechanical shaft seals work independently to provide double security and are available in Tungsten carbide (WCCR).
  • Motor cable SUBCAB® specially developed for wastewater applications.

Column (L)

 

Column (L)

​​Column pipe, semi permanent, submersible pump installation. Wet pit arrangement with the pump installed inside the discharge pipe, automatically seated on a flange.​

Specifications

Specifications

50 hz
60 hz
Metric
US
 
 
Pump
L 3152 LT 3 phase 6p 50hz US
L 3152 LT 3 phase 6p 50hz Metric
L 3152 LT 3 phase 6p 60hz US
L 3152 LT 3 phase 6p 60hz Metric
f) Frequency
50 hz
50 hz
60 hz
60 hz
g) Number of poles
6
6
6
6
h) Phase
3~
3~
3~
3~
d) Discharge outlet diameter
0 inch
0 mm
0 inch
0 mm
i) Rated power
12 hp
8.8 kW
14 hp
10.4 kW
j) Rated currents @400V
19 A
19 A
21 A
21 A
a) Impeller material
Grey cast iron
Grey cast iron
Grey cast iron
Grey cast iron
e) Motor efficiency class
Standard
Standard
Standard
Standard
Performance Curves

Performance Curves

50 hz
60 hz
Metric
US
L 3152 LT 3 phase 6p 50hz US
L 3152 LT 3 phase 6p 50hz Metric
L 3152 LT 3 phase 6p 60hz US
L 3152 LT 3 phase 6p 60hz Metric