Sump Wastewater Pumps Multi-Stage, Bottom-Inlet, High Head Submersibles – 1FE

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Casing: AISI 304 SS. Corrosion resistant, non-toxic, non-leaching
  • Impeller: FDA compliant, glass filled Noryl®. Corrosion and abrasion resistant
  • Mechanical Seal: Silicon carbide sealing faces; all metal components of AISI type 300 stainless steel running in protected oil chamber
  • Elastomers: BUNA-N
  • Suction Strainer and Motor Shell: Constructed of AISI type 304 series stainless steel
  • Shaft: AISI type 304 stainless steel high strength keyed pump shaft with impeller locking cap screw
  • Discharge: 114″ NPT vertical discharge connection
  • Suction Strainer: Detachable for easy clean out

1FE – Multi-Stage, Bottom-Inlet, High Head Submersibles

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

+

There was a problem...

Install for this language not supported at the moment. Please try again later.