GZ8 Submersible borehole pumps for 8″ wells

Overview Specifications Industries & Applications ;
Overview

Overview

Product Features

Not applicable

High performing 8″ borehole pump available in stainless steel (GZ8) or duplex stainless steel (GZR8).

Specifications

Specifications

General Specification
GZ8 Submersible borehole pumps for 8″ wells
Delivery
up to 180 m³/h
Head
up to 550 m
Power supply
three-phase 50 and 60 Hz
Power
from 150 kW up to 5.50 kW
Maximum operating pressure
55 bar
Temperature of pumped liquid
to 30 °C
Maximum immersion depth
350 m
+

There was a problem...

Install for this language not supported at the moment. Please try again later.