GZ 10-12 Submersible borehole pumps for 10″ & 12″ wells

Overview Specifications Industries & Applications ;
Overview

Overview

Product Features

Not applicable

Not applicable

Specifications

Specifications

General Specification
GZ 10-12 Submersible borehole pumps for 10″ & 12″ wells
Delivery
up to 520 m³/h
Head
up to 545 m
Power supply
three-phase 50 Hz
Power
from 4 kW up to 350 kW
Temperature of pumped liquid
to 60 °C
Maximum immersion depth
350 m
Industries & Applications

Industries & Applications

Recommended Industries and Applications

+

There was a problem...

Install for this language not supported at the moment. Please try again later.