GSC Close coupled submersible well pumps

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features

Not applicable

Not applicable

Specifications

Specifications

General Specification
GSC Close coupled submersible well pumps
Delivery
up to 7.50 m³/h
Head
up to 80 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.55 kW up to 1.10 kW
Temperature of pumped liquid
to 40 °C
Maximum immersion depth
20 m
Free passage
up to 2.5 mm