It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

e-SH Stainless steel 316 end suction pumps

Overview Specifications Technical Drawings Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Corrosion resistant; made of AISI 316
  • Can be equipped with motor mounted vriable speed controller
  • Approved for potable water use
  • Delivery: up to 240 m³/h
  • Head: up to 110 m

The Lowara e-SH series is a single impeller centrifugal pump made in AISI 316 stainless steel making it the right pump for moving water and aggressive liquids in a vast number of applications where high chemical resistance is needed.

HIGH EFFICIENCY AND LOW OPERATION COSTS

Newly designed high efficiency hydraulics with MEI values well above the ErP2015 level and IE3 motors set the basis for very low operation costs. Equipped with a Hydrovar variable speed pump controller, the duty is always exactly where it should be. And it pays off: reducing the speed by 50% reduces the power consumption by 85%.

EXACTLY THE RIGHT CONFIGURATION

Pump and impellers made in AISI 316 stainless steel with choice of mechanical seals/ motor options makes the e-SH is the right solution for 1000’s of liquids.

Specifications

Specifications

General Specification
e-SH Stainless steel
Delivery
up to 240 m³/h
Head
up to 110 m
Power supply
three-phase 50 and 60 Hz
Power
from 0,25 kW up to 75 kW
Temperature of pumped liquid
from -10°C to +120°C
Extended temperature versions
from -30°C to +120°C
Technology

Technical Drawings

Industries & Applications
Documentation & Tools

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Brochures

Manual

Technical Brochure

There was a problem...

Install for this language not supported at the moment. Please try again later.