It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Clean Water / Clear Liquid

Showing 1 – 21 of 21

Jabsco

50840 series Low Pressure Cyclone Centrifugal Pump

Model No.: 50840 series

  • Heavy duty robust stainless steel construction
  • One tool servicing (3/8" Spanner)
  • Virtually silent running centrifugal...

Jabsco

50850 series Hybrid Cyclone Centrifugal Pump

Model No.: 50850 series

  • Heavy duty robust stainless steel construction
  • One tool servicing (3/8" Spanner)
  • Virtually silent running centrifugal...

Jabsco

50860 series High Pressure Cyclone Centrifugal Pump

Model No.: 50860 series

  • Heavy duty robust stainless steel construction
  • One tool servicing (3/8" Spanner)
  • Virtually silent running centrifugal...

Lowara | End Suction Centrifugal Pumps

CEA

  • Stainless steel pumps made of AISI 304 or AISI 316
  • Delivery: up to 31 m³/h
  • Head: up to 30 m

Lowara

CEA, CA Stainless steel threaded centrifugal pumps

Specifications
  • Delivery: up to 31 m³/h
  • Head: up to 62 m
  • Power supply: both single and three-phase 50 and 60 Hz
  • Power: from 0.37 kW up to 3 kW
  • Maximum...

Lowara

e-NSC Cast iron end suction pumps

  • High efficiency design
  • Available with motor mounted variable speed controller (up to 45 kW)
  • Robust design and replaceable wear rings for long service...

Lowara

e-SH Stainless steel 316 end suction pumps

  • Corrosion resistant; made of AISI 316
  • Can be equipped with motor mounted vriable speed controller
  • Approved for potable water use
  • Delivery: up to 240...

Rule

General Purpose Centrifugal Pumps

  • Compact, efficient long-life motors
  • Totally submersible
  • Rust and corrosion proof
  • Silent and vibration-free operation

Bell & Gossett

Series 1510 Base Mounted End Suction Pumps

  • True Back Pullout
  • Internally Self-Flushing Mechanical Seal
  • Computer Controlled Impeller Balancing
  • Heavy Duty, Rugged Baseplate
  • Solid-Foot Mounted...

Bell & Gossett | End Suction Pumps

Series 1522 Close Coupled Small End Suction Pumps

Not Available

Bell & Gossett | End Suction Pumps

Series 1535 Close Coupled Small End Suction Pumps

Not Avaialble

Bell & Gossett | End Suction Pumps

Series 3530 Close Coupled Small End Suction Pumps

Not Available

Bell & Gossett

Series e-1510 Base Mounted End Suction Pumps

  • True Back Pullout
  • Internally Self-Flushing Mechanical Seal
  • Computer Controlled Impeller Balancing
  • Heavy Duty, Rugged Baseplate
  • Solid-Foot Mounted...

Bell & Gossett | End Suction Pumps

Series e-1531 Close Coupled End Suction Pumps

  • “Best in Class” hydraulic performance
  • Best choice for Lowest Life Cycle Cost
  • ISO G6.3 balanced Stainless Steel impellers for vibration-free, improved,...

Bell & Gossett | End Suction Pumps

Series e-1532 Close Coupled Foot Mounted End Suction Pumps

  • “Best in Class” hydraulic performance
  • Best choice for Lowest Life Cycle Cost
  • ISO G6.3 balanced Stainless Steel impellers for vibration-free, improved,...

Lowara | Chemie Prozesspumpen

Vogel Series ICP

Technische Daten

  • Fördermenge: bis zu 450 m³/h
  • Förderhöhe: bis zu 150 m
  • Stromversorgung: Dreiphasen 50 und 60 Hz
  • Maximaler Betriebsdruck: 25 bar
  • Temperatur...

Lowara | End Suction Centrifugal Pumps

Vogel series LS, LC

  • Design according to ISO 5199
  • Back pull out design for easy maintenance
  • Delivery: up to 4,600 m³/h
  • Head: up to 100 m

Lowara

Vogel series LSB

  • Hydraulic design according to ISO 2858
  • Close coupled design for compact footprint and esay installation
  • Delivery: up to 450 m³/h
  • Head: up to 150 m

Lowara

Vogel series LSN

  • Designed according to ISO 2858 and 5199
  • Delivery: up to 450 m³/h
  • Head: up to 150 m