It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Check & Gate Valves

Overview Documentation & Tools
Overview

Overview

Product Features
  • Check and gate valves for wastewater have a 100% free flow to prevent clogging

  • Good quality valves allow a long service life

  • Valves can be installed in horizontal and vertical position​

CHECK VALVE

Valves made especially for wastewater prevent clogging to 100% by providing a free flow through the valve. Good-quality valves extend service life. The valve closes every time the pump stops — thousands of times over many years.

GATE VALVE AND KNIFE GATE VALVE

Xylem supplies gate valves suitable for wastewater. They have 100% free flow through the valve to prevent clogging by solids in the water.

Good-quality valves ensure a long service life, with normal functioning even after many years of operation.

Knife gate valves have a short face-to-face length, e.g. for installation in tight spaces.

Wet Pit (P)

Wet Pit (P)

​Semi permanent, submersible pump installation. Wet pit arrangement with the pump installed on twin guide bars with automatic connection to the discharge pipe.​

Portable (F)

Portable (F)

​​Free standing, semi permanent, submersible pump installation. Free standing pump with connection for discharge hose or pipe in sumps with restricted space.​

Portable (S)

Portable (S)

​​Portable, submersible pump installation. Portable pump with hose coupling or flange for connection to the discharge pipe.​

Dry Installation vertical (T)

Dry Installation vertical (T)

​​Vertical, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping.​

Dry Installation (Z)

Dry Installation (Z)

​​Horizontal, permanent, dry pump installation. The submersible pump is installed in a dry pit, with flange connection to suction and discharge piping. ​

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.