It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pumps Sensors Vibration

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Protects against harmful vibration
  • Mounted in the pump top
  • Configurable to warn or stop the pump
  • Vibration speed output: 4-20 mA corresponding to 0-50 mm/s (0-1.97 inch/s) ‚Äč
  • Connects to MAS 711

Accurate Vibration Monitoring

Vibration monitoring is available with large and mid-range pumps as an option with pump monitoring unit MAS 711. Vibration monitoring detects a number of fault conditions: 

  • Bad attachments
  • Loose and broken parts
  • Defect bearings
  • Clogging
  • Cavitation
  • Phase loss
  • Wrong rotation
  • Natural frequencies   

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Pressure Boosting
Water Rides & Attractions Pressure Boosting
Water Rides & Attractions
Commercial Pools & Water Parks Water Rides & Attractions
Pressure Boosting
Surf Rides Pressure Boosting
Surf Rides
Commercial Pools & Water Parks Surf Rides
Pressure Boosting
Commercial Pools Pressure Boosting
Commercial Pools
Commercial Pools & Water Parks Commercial Pools
Hydroelectric
Energy & Power Hydroelectric
Nuclear
Energy & Power Nuclear
Coal
Energy & Power Coal
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.