It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pump Sensors Current

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Monitors a pump's status and detects faults
  • Calculates power and energy consumption
  • Determines a pump's on/off status
  • Records running time and number of starts
  • Acts as input for preventive and predictive maintenance

Status Monitoring using Pump Current

Pump current is measured by using a current transformer connected to a pump controller or monitoring unit. The pump current level is an important parameter to monitor, and helps you detect fault conditions such as:

  • Overload
  • Clogging
  • Hydraulic wear
  • Cavitation
  • Wrong rotation
  • Phase failure
  • Dry run

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Pressure Boosting
Water Rides & Attractions Pressure Boosting
Water Rides & Attractions
Commercial Pools & Water Parks Water Rides & Attractions
Pressure Boosting
Surf Rides Pressure Boosting
Surf Rides
Commercial Pools & Water Parks Surf Rides
Pressure Boosting
Commercial Pools Pressure Boosting
Commercial Pools
Commercial Pools & Water Parks Commercial Pools
Hydroelectric
Energy & Power Hydroelectric
Nuclear
Energy & Power Nuclear
Coal
Energy & Power Coal
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.