Level Switches ENM-10 Level Switch

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Simple method for most level control applications and still very reliable and with an impressive track record
  • Available in many different versions, depending on the medium in which it will be used, cable length needed and required approvals
  • For EX applications, a black ENM-10 EX is available with ATEX and IECEx approvals

SO SIMPLE, YET SO RELIABLE

Proper level regulation is critical for operational reliability. Lack of proper regulation can cause improper operation, pump damage or, in the worst case, overflow resulting in environmental and economic consequences. With many years of experience and countless satisfied users, the natural choice for level regulation is the Flygt ENM-10.

THE IDEAL CHOICE

The Flygt ENM-10 level regulators are the ideal choice for most level control applications, such as wastewater pumping stations and ground water or drainage pumping. When the liquid level reaches the regulator, the bulb tilts, activating the internal micro switch, which starts or stops a pump or triggers an alarm device.

Specifications

Specifications

General
Standard
EX
Power Supply/Supply
Interrupting capacity: AC: 250 V/10 A resistive load AC: 250 V/3 A inductive load at cosφ = 0.5 DC: 24 V/ 10mA min., 6 A max. Note that local regulations may limit the voltage.
Interrupting capacity: AC: 250 V/10 A resistive load AC: 250 V/3 A inductive load at cosφ = 0.5 DC: 24 V/ 10mA min., 6 A max. Note that local regulations may limit the voltage.
Operating Temperature
Min. 0°C (32°F) Max. 60°C (140°F)
Min. 0°C (32°F), Max. 60°C (140°F)
Standard Cable Lengths
6, 13, 20, 30 or 50 m* (20, 42, 65,100 or 167 ft.) *Other cable lengths and liquid densities available upon request.
6, 13, or 20 m (20, 42 or 65 ft.)
Specific Approvals (except CE)
CSA
ATEX/IECEX
Liquid Density
Between 0.95 and 1.10 g/cm³* *Other cable lengths and liquid densities available upon request
Between 0.95 and 1.10 g/cm³
Materials
Body: Polypropylene, Bending relief: EPDM rubber, Cable: Special compound PVC & NBR/PVC
Body: Conductive polypropylene/carbon, Bending relief: NBR/PVC, Cable: NBR/PVC
Other
Standard
EX
Degree of customization possibilities (range, cable etc.)
High
Low
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Pressure Boosting
Water Rides & Attractions Pressure Boosting
Pressure Boosting
Surf Rides Pressure Boosting
Pressure Boosting
Commercial Pools Pressure Boosting
Hydroelectric
Energy & Power Hydroelectric
Nuclear
Energy & Power Nuclear
Mining
Source / Raw Water Mining
Coal
Energy & Power Coal
Emergency Floodwater Drainage
Stormwater & Floods Emergency Floodwater Drainage
Flood alert monitoring
Stormwater & Floods Flood alert monitoring
Stormwater Monitoring
Stormwater & Floods Stormwater Monitoring
Bypass and Backup Pumping
General Industry Bypass and Backup Pumping
Storm Water Management Systems
Stormwater & Flooding Storm Water Management Systems
Drainage
Residential Drainage
Crop Irrigation
Agriculture & Irrigation Crop Irrigation
Building Systems
Commercial Buildings Building Systems
Emergency Floodwater Drainage
Job Site Application Emergency Floodwater Drainage
Stormwater & Floods
Environmental Monitoring & Analysis Stormwater & Floods
Source / Raw Water
Environmental Monitoring & Analysis Source / Raw Water
Ocean & Coastal
Environmental Monitoring & Analysis Ocean & Coastal
Stormwater & Flooding
Municipal Water & Wastewater Stormwater & Flooding
Wastewater
Municipal Water & Wastewater Wastewater
Sludge Pumping
Wastewater > Sludge Handling Sludge Pumping
Sludge Handling
Wastewater Sludge Handling
Reuse
Municipal Water & Wastewater Reuse
Commercial Pools
Commercial Pools & Water Parks Commercial Pools
Water Rides & Attractions
Commercial Pools & Water Parks Water Rides & Attractions
Surf Rides
Commercial Pools & Water Parks Surf Rides
Aquaculture
Environmental Monitoring & Analysis Aquaculture
Dry Dock Drainage
Ports, Harbors & Shipping Dry Dock Drainage
Ports, Harbors & Shipping
Commercial Shipping & Ship Building Ports, Harbors & Shipping
Dry Dock Drainage
Commercial Ship Building Dry Dock Drainage
Commercial Ship Building
Commercial Shipping & Ship Building Commercial Ship Building
Documentation & Tools

Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Documents

+

There was a problem...

Install for this language not supported at the moment. Please try again later.