It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Speed Control

Showing 1 – 7 of 7

Lowara

HV 3.30 - 3.45 Hydrovar wall mounted pump controller 30-45 kW

Control offering
  • Multi-pump capability from 1 to 8 pumps
  • Constant pressure
  • Constant flow
  • According to system curve
  • Via an 4-20 mA or 0-10 V external...

Lowara | Variable Speed Pump Controller

HYDROVAR™ HVL 2.015 – 4.220

  • Intellgent, complete variable speed pump controller
  • Motor- or wall mounted
  • Easy to commission
  • Multi pump capability from 1 - 8 pumps
  • Main control...

Flygt | Speed Control

PumpSmart

  • Increased pump efficiency
  • Energy savings – adjusts pump speed to system demand
  • Improved system reliability – reduces stresses on electrical and...

Flygt | Pump Station Controllers

SmartRun® Pump Station Controller

  • Increased pumping reliability
  • Patented energy minimizer saves up to 30%
  • Easy to start
  • Pre-programmed and optimized for Flygt N-pumps
  • Pump, sump, and pipe...

Jabsco

Smooth-Flow Water Pump Control

  • Provides smooth and quiet water flow
  • Works on most water pressure pumps rated 3-12 amps
  • Eliminates Accumulator Tank
  • Runs on 12 or 24v input

Godwin | Monitoring & Control Equipment

VFD

  • Optimize system performance
  • Increase efficiency
  • Automatic start and stop with switch, transducer and SCADA remote signal
  • Protects against over current...

Flygt

VFD Pump Controller

The VFD pump controller has all of the features and benefits of the standard MT2PC Family, offering standardization across your Pump Station...