It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pump Station & Process Controllers

Showing 1 – 13 of 13

Flygt

Control & Diagnostics Software

  • Configure and save settings for the MT2PC, MT3PC, MonitorPro, MT2PC-VFD and MT3PC-VFD
  • Save individual station settings as standard setups for future...

Flygt | FGC

FGC 100

  • Utomhuskapsling i plast 
  • Funktion, pumpa på inställbar tid samt högnivålarm. 
  • Endast för...

Flygt | Pump Station Controllers

FGC 200/300

  • Compact and robust, single or dual pump controller
  • Perfect for small residential areas
  • Modular with display, communication and enclosures as...

Flygt | Pump Station Controllers

FGC 400

 

  • Powerful pre-programmed functionality
  • Compact format for small control cabinets
  • User-friendly HMI with intuitive user interface
  • Built in energy...

Flygt

Flygt Commander

Zur Standardlieferung gehören:

  • Stahlblechgehäuse
  • Bedientableau mit Betriebsstunden- und Alarmanzeige
  • Spannungsmesser &...

Flygt | Pump Controller

FPC100

  • Pump control without level sensors
  • Stops pump from running when it starts sucking air
  • Reduces wear on hydraulic parts
  • Reduces energy consumption

Flygt

KED (KZD)

  • Nur eine Messglocke erforderlich für Pumpensteuerung und Hochwasseralarm
  • Komplett voreingestellt für schnelle Montage
  • Pumpenenergiesparfunktion...

Flygt

MODBUS/DNP3 Protocol Translator

MODBUS

  • Supports MODBUS RTU mode with nine standard commands

  • Digital inputs are configurable to masquerade as analog input saving point counts in SCADA...

Flygt

MonitorPro

  • Electronic Motor Protection
  • Automatic Insulation Resistance Test
  • Flow Calculations and Hours Run
  • Data Logging
  • Overflow Logging
  • RTU

Flygt | Flygt Intelligent Pump Station Managers

MultiSmart Pump Station Management System

  • Simplified waste & sewage water management
  • Easy installation, commission and integration
  • Patented set-point profiles for optimizing your pump...

Flygt | Pump Station Controllers

myConnect

  • Compact and easy to use
  • Predefined configurations for a large number of applications and users
  • Intuitive user interface
  • Various communications...

Flygt

Redundant Backup Systems

  • Easy installation

  • A complete system for single pump control

  • No maintenance headaches

Flygt | Pump Station Controllers

SmartRun® Pump Station Controller

  • Increased pumping reliability
  • Patented energy minimizer saves up to 30%
  • Easy to start
  • Pre-programmed and optimized for Flygt N-pumps
  • Pump, sump, and pipe...