It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pump Control Panels

Showing 1 – 10 of 10

Flygt | Control Panels

EPE

  •   Control panels for 1-2 pumps 0.5–15kW, 1-30A
  •   Voltage; 230, 380-400V
  •   DOL and Y/D-start
  •   Available in several packages,...

Flygt | Control Panels

FCE

  •   Control panels for 1-2 pumps 0.5–1.,5kW, 1-25A
  •   Voltage: 230, 380-400V and 415V
  •   DOL and Y/D-start
  •   Available in several...

Godwin | Monitoring & Control Equipment

Godwin PrimeGuard 2 Controller

  • State-of-the-art, touch sensing digital controller
  • Manual, automatic, or remote starting capabilities
  • Security levels allow limited to full access of...

Flygt

MT2PC & MT3PC Advanced Pump Controller

The MT2PC & MT3PC Family provides pump control for up to 9 pumps with an operator interface for operating pumps, resetting alarms, pump...

Flygt

MTDPC - Basic Pump Controller

The MTDPC is a compact two-pump and two-alarm controller for both empty (pump down) and fill (pump up) applications, for use with the Flygt or...

Flygt

MTIC - Indicator Controller

  • 4-20mA Output
  • 10 Digital Outputs
  • Bargraph for Level Indication
  • Control up to 3 Pumps

Flygt | Pareo

PAREO

  • Built in snoring / dry running controls
  • Automatic rotation control.
  • Built in motor protection for amperage, thermal, phase imbalance/loss and...

Flygt

Pump Station Control Panels

Flygt designs and builds Control Panels for pump control in irrigation systems, sewage, transfer pumping, wastewater lift stations, pump...

Lowara | Control Panels

Q series

  • From 0.25 kW up to 315 kW