It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Clean Water / Clear Liquid

Showing 1 – 8 of 8

Lowara

e-NSC Cast iron end suction pumps

  • High efficiency design
  • Available with motor mounted variable speed controller (up to 45 kW)
  • Robust design and replaceable wear rings for long service...

Lowara

e-SH Stainless steel 316 end suction pumps

  • Corrosion resistant; made of AISI 316
  • Can be equipped with motor mounted vriable speed controller
  • Approved for potable water use
  • Delivery: up to 240...

Bell & Gossett | End Suction Pumps

Series 1522 Close Coupled Small End Suction Pumps

Not Available

Bell & Gossett | End Suction Pumps

Series 1535 Close Coupled Small End Suction Pumps

Not Avaialble

Bell & Gossett

Series e-1510 Base Mounted End Suction Pumps

  • True Back Pullout
  • Internally Self-Flushing Mechanical Seal
  • Computer Controlled Impeller Balancing
  • Heavy Duty, Rugged Baseplate
  • Solid-Foot Mounted...

Bell & Gossett | End Suction Pumps

Series e-1531 Close Coupled End Suction Pumps

  • “Best in Class” hydraulic performance
  • Best choice for Lowest Life Cycle Cost
  • ISO G6.3 balanced Stainless Steel impellers for vibration-free, improved,...

Bell & Gossett | End Suction Pumps

Series e-1532 Close Coupled Foot Mounted End Suction Pumps

  • “Best in Class” hydraulic performance
  • Best choice for Lowest Life Cycle Cost
  • ISO G6.3 balanced Stainless Steel impellers for vibration-free, improved,...

Lowara | End Suction Centrifugal Pumps

Vogel series LS, LC

  • Design according to ISO 5199
  • Back pull out design for easy maintenance
  • Delivery: up to 4,600 m³/h
  • Head: up to 100 m