It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

UV Disinfection Systems

Showing 1 – 9 of 9

Wedeco

Duron UV Wastewater Treatment

  • Suitable for the disinfection of wastewater (primary, secondary or tertiary), water reuse, aquaculture and stormwater overflows
  • Modular system for...

Wedeco

iDuron UV Disinfection System

iDuron is a modular open channel UV disinfection system setting the standard for efficiency and serviceability. It is ideal for disinfection of...

Wedeco

K143 Series UV disinfection system

  • Suitable for the disinfection of drinking water
  • 11,500 m³/h (70 MGD) maximum flow rate
  • Validated performance by state-of-the-art bioassay in compliance...

Wedeco

LBX Series UV disinfection system

  • Suitable for the disinfection of wastewater, water reuse, drinking water, and industrial water
  • 2,100 m³/h (13 MGD) maximum flow rate
  • Validated...

Wedeco

Quadron UV disinfection system

  • Suitable for the disinfection of drinking water and industrial applications up to 4,000 m³/h (26 MGD)
  • Validated performance by state-of-the-art...

Wedeco | Spektron UV

Spektron Industrial UV Disinfection System

  • Suitable for the disinfection of drinking water, and industrial applications with flow rate from 0.5 to > 150 m³/h (2 gpm to > 0.95 MGD)
  • High...

Wedeco

TAK 55 UV disinfection system

  • Suitable for the disinfection of wastewater (primary, secondary or tertiary), water reuse, and aquaculture 
  • Modular system for customized design...

Wedeco

TAK Smart UV disinfection system

  • UV system suited for disinfection of wastewater, aquaculture, process water, and water reuse in open channels
  • 1,000 m³/h (6.5 MGD) maximum flow...

Wedeco

Wedeco Acton PE

  • Optimal for safe and cost-efficient disinfection in aquaculture and fish farms, aquaria, zoos, swimming pools and other saltwater applications
  • Made of...