It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pressure Booster Sets

Showing 1 – 14 of 14

Flojet

2820 Series Duplex Water Booster

Model No.: 2820 Series

  • Integrated pump and tank system
  • May be mounted vertically or horizontally
  • Flow rates up to 1.56 US Gallons/min (5.9 Litres/min)

Flojet

2830 series 1 Gallon Water Boost System

Model No.: 2830 Series

  • Provides stable water flow to dispensing equipment
  • Handles peak demand and water pressure fluctuations
  • 1 Gallon capacity...

Flojet

2840 Series Water Booster System

Model No.: 2840 Series

  • Integrated pump and tank system
  • May be mounted vertically or horizontally
  • Flow rates up to 4.5 US Gallons/min (17 Litres/min)

CentriPro

AW21 B/W Relay Accessories

  • Complete installation requires two electrodes and suspension wire in addition to relay.
  • Electrodes AW22 – Type E-1S Brass, with plastic insulating...

CentriPro

AWA Alternator Panels

  • NEMA 1 enclosure
  • One or two pressure switch operation
  • Auxiliary contacts – may be used for chemical feed pumps
  • Includes: Two hand–off–auto switches, two...

Lowara | Variable Speed Pressure Booster Sets

GHV

  • Fully automatic
  • All pumps are individually variable speed controlled for best economy and system reliability
  • Equipped with 1 to 4 Lowara e-SV...

Lowara | Fixed Speed Pressure Booster Sets

GS

  • Fully automatic booster sets
  • Can be equipped with 2-3 pumps
  • Certified for use with drinking water
  • Delivery: up to 630 m³/h
  • Head: up to 160 m

Lowara | Variable Speed Pressure Booster Sets

GV

  • Fully automatic booster sets
  • Equipped with 2-6 pumps
  • One speed controlled pump
  • Remote set and control via Modbus or Internet
  • Certified for use with...

Lowara | Variable Speed Pressure Booster Sets

SMB

  • Variable speed operation ensures smooth pressure control and quiet performance without water hammer
  • IES2 and highest hydraulics efficiency save money...