It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Split Case & Double Suction Pumps

Showing 1 – 8 of 8

Flygt | Flygt A-C Series

9800 WS

  • Flows from 10,000 to 220,000 gpm (2,000 to 50,000 m3/h)
  • Heads from 10 to 600' (3 to 175 m)
  • 24 to 66 inch Discharge (610 to 1676 mm)
  • 245 to 880 RPM

Xylem

e-XC Single Stage, Double Suction Centrifugal Pumps

Expect more with the improved design and above standard, standard materials options of the e-XC split-case pump:

  • Xylem's proprietary mechanical seals...

Lowara

e-XC Single Stage, Double Suction Centrifugal Pumps

Expect more with the improved design and above standard, standard materials options of the e-XC split-case pump:
  • Xylem's proprietary mechanical seals...

Bell & Gossett

Series e-HSC Double Suction Centrifugal Pumps

  • Longer running life: thanks to a shorter shaft that reduces vibrations, this pump can run up to 3x as long (100,000 hours within the preferred...

Bell & Gossett | Double Suction Pumps

Series HSC-S Small and Medium Double Suction Centrifugal Pumps

  • Long coupled, base mounted, single stage, double suction, horizontally split case design, in cast iron bronze fitted construction specifically...

Bell & Gossett | Double Suction Pumps

Series VSX Space Saving Double Suction Centrifugal Pumps

  • Hydraulic coverage to meet all your design requirements
  • Volute & Cover Plates: Cast iron ASTM A159 (35,000 psi)*
  • Impeller: Low Zinc Silicon Bronze...