It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Rotary Lobe Pumps

Showing 1 – 2 of 2

Jabsco

HP series Hy~Line+ Hygienic Rotary Lobe Pump

Model No.: HP Series

  • Flow rates up to 131m³/hr (36.6 litres/second)
  • Pressures up to Up to 15bar (220 psi)
  • Temperature range: -30ºC to +140ºC
  • Liquid...

Jabsco

LT series Hy~Line Tanker Pump

Model No.: LT Series Truck Mounted Pumps

  • Corrosion resistant 316 stainless steel pumphead
  • Lightweight aluminium bearing housing
  • Adaptable foot mounting...