It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Wet-Prime

The Wet-Prime line of portable, gasoline-powered pumps are available in dewatering, trash, pressure and plastic models. Wet-Prime pumps are capable of maximum heads to 187 ft (57 m) and maximum flows to 425 gpm (95 m3/h).

Need help?

Contact an Expert
Product Models
Product Models
Showing 1 – 3 of 3

Godwin

Godwin GWP-25HX

  • Carbon ceramic mechanical seal for increased protection
  • Die-cast aluminum volute and impeller
  • Lightweight die-cast aluminum pump casing
  • High-efficiency,...

Godwin

Godwin GWP-50HX

  • Semi-trash handling capability
  • Abrasion resistant solid silicon carbide mechanical seal to increase durability
  • High-grade ductile iron volute and...

Godwin

Godwin GWP-80HX

  • Semi-trash handling capability
  • Abrasion-resistant, solid-silicon carbide mechanical seal to increase durability
  • High-grade ductile iron volute and...