It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Reading Devices

FieldLogic™ Hand-held Device (HHD)

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

The FieldLogic™ Hand-held Device (HHD) is a reliable, flexible electronic device used to collect and store meter readings and program SmartPoint® modules. You can upload pre-programmed route information from our PC-based FieldLogic software using Wi-Fi or the device’s Ethernet-enabled communications/charging stand as an interface. The unit comes with built-in capacity for expanded uses. FieldLogic hand-held devices include models FL7501 and FL7502.

  • Hand-held electronic meter reading, collection and data storage for manual, TouchRead® and Sensus FlexNet® communication network meters
  • Reads Sensus encoders, Badger ADE® and Neptune Proread™ (ARB® VI)
  • Well-balanced, easy-to-handle unit
  • Transflective LCD screen appears brighter in sunlight, uses less power than other displays
  • Weather-resistant, high-impact, UV-stabilized plastic casing
  • Audible tone confirms readings or alerts user to faulty or out-of-limit readings
  • Programmer for Sensus SmartPoints and Sensus encoded and electronic registers
  • Optional integrated GPS provides accurate position information
  • Optional five megapixel camera enables capture of high-resolution, full-color images and barcode data

The FL7500 series hand-held lets you enter meter data three ways:

  1. Manually, on its built-in keypad
  2. Electronically, with TouchRead® reading devices
  3. Wirelessly, using CommandLink® or filtered multitone (FMT) transmission

AutoGun options include cable-connected and Bluetooth® styles. The Model FL7502 includes all features of the FL7501, plus it can read Sensus RadioRead® Meter Transceiver Units [MXUs].

Benefits to you

  • Offers fast, flexible and reliable meter reading
  • Saves reading time and costs
  • Eliminates errors in meter reading and SmartPoint programming
  • Provides a rugged, easy-to-use reading solution
  • Delivers long battery life
  • Provides GPS and camera all in one unit
  • Offers a clear and easy migration path
  • Compatible with Android technology

Specifications

  • 10.2” [259.08 mm] (H) x 5.4” [137.16 mm] (W) at display and 3.1” [78.74 mm] (W) at its narrowest point x 2.75” [69.85 mm] deep and 1.6” [40.64 mm] at its shallowest
  • 32.03 oz. (908 grams)
  • Operates from -22° F to 140° F (-30° to 60° C); Bluetooth® rated to -4° F (-20° C)
  • Case material molded of high-impact, UV-stabilized plastic
  • Built-in reader-programmer connection
  • Docking station holds one HHD and is Bluetooth Class I approved and certified FCC Class B, EN60950
  • Backlit color LED screen displays meter readouts, route information and system information
  • Field-replaceable lithium ion batteries, for up to 20 hours of battery life, achieves full charge in 2-4 hours