It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All End Points

Remote Telemetry Module™ (RTMx)

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

Smart Communication Gateway and Control

Our Remote Telemetry Module™ (RTM II, RTM II+ and RTMx) is a powerful wireless communication protocol processing gateway. It enables remote monitoring and control of intelligent electronic devices (IEDs), by leveraging the Sensus FlexNet® communication network, AT&T’s or Verizon’s 4G/LTE cellular networks.

Both the RTM II and RTM II+ processors easily connect with distribution automation (DA) and SCADA field devices that incorporate standard DNP3/IEEE 1815 and Modbus communication protocols, via serial interfaces. RTM II+ can also be connected via Ethernet.

Use the AutomationControl™ software platform to benefit from end-to-end system interoperability. The software allows easy integration with third-party SCADA software platforms that support the DNP3 M2M protocol, via our adaptable SCADA-Xchange™ interface.

  • Monitors status of IEDs and reports user-configured data, events and alarms
  • Designed specifically to communicate with IEDs from leading manufacturers, such as Cooper Power Systems, ABB, Schweitzer Engineering Laboratories, S&C Electric Company, GE, T&B/Joslyn Hi-Voltage, ICMI and many others
  • Communicates via standard RS-232 serial connection with IEDs (the RTM II+ also supports RS-485). The RTM II functions as the master in the master-slave relationship, polling the IED for information.
  • Supports up to five DNP3 device addresses, supporting a different DNP/IEC point map/profile

Applications for these modules include:

  • Reclosers
  • Capacitor banks
  • Voltage regulators
  • Line switches and sectionalizers
  • Distribution substations
  • Underground solutions
  • Water and gas SCADA automation

Benefits to you

  • Communicates two-way over the Sensus FlexNet communication network,
  • AT&T’s or Verizon’s 4G/LTE cellular networks.
  • Remotely monitors and controls intelligent SCADA field devices
  • Integrates with third-party SCADA software
  • Helps control costs associated with communications