It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Clarifiers for Primary & Secondary Treatment

Envirex® Chain and Scraper Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Proven, reliable, and cost-effective sludge collection technology

  • Having the right components maximizes system life and minimizes downtime.
  • OEM supplier with original equipment drawings to upgrade current components, saving a significant amount of time and expense
  • Extensive inventory of replacement parts
  • Technical expertise and experience

Evoqua is the pioneer of non-metallic chain components, now considered the standard in the industry. The Envirex®​ Chain and Scraper sludge collection system provides maximum sludge concentrations and floating solid removal. The system is comprised of light-weight components, which makes installation easy and simplifies maintenance. Flights mounted on two parallel strands of non-metallic chain scrape the settled solids along the tank floor to sludge hoppers. On the return run the flights can skim the surface and concentrate the floating material at a scum removal device.

For high load and grit applications, the Envirex Heavy-Duty Sludge Collector System provides dependable, long lasting performance. High strength components including stainless steel chain and sprockets provide longer life and reduced wear to meet the toughest applications.

  • Multiple options for all components to perfectly match the system to the application.
  • Heavy-duty options available for the toughest applications.
  • Component standardization, upgrades and installation assistance.
  • Turnkey replacements available.
  • Retrofit of any manufacturer’s equipment.

nsf-logo-blue.jpg

 

Specifications