It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Ion-X-Changer

Ion-X-Changer™ cartridges make up an ideal water treatment system for low flow deionization applications. Ion-X-Changer Systems require no electricity, operate on municipal water pressure, and produce high quality water at 50% of the cost of distilled water. Install an Ion-X-Changer System in minutes. Systems include deionization cartridges with color-changing resin, allowing you to quickly and effortlessly check cartridge status.

Ion-X-Changer™ cartridges can be used as a Singular or Duplex System with corresponding mounting brackets.