It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Signet Accessories

Dual Channel Panel Mount Transmitter

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The 9950 Transmitter is a two channel controller that supports two sensors of same or different types in one instrument. The sensor types supported by the 9950 are Signet Flow, pH/ORP, Conductivity/Resistivity, Salinity, Temperature, Pressure, Level, Dissolved Oxygen, and devices that transmit a 4 to 20 mA signal with the use of the 8058 iGo

9950 

  • One instrument for multiple sensor types
  • Two different sensor types can be combined in one instrument
  • Configurable display
  • Derived measurements
  • Advanced Boolean logic
  • Optional modules can be added for additional capabilities
  • USB port for field upgrades using standard USB flash drives

  • Wastewater Treatment
  • Reverse Osmosis
  • Deionization
  • Chemical Manufacturing/Addition
  • Metal and Plastic Finishing
  • Fume Scrubbers
  • Cooling Towers
  • Media Filtration
  • Chemical Dosing/Injection
  • Aquatic Life Support
  • Pools