It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flow Transmitters

The Mettler Toledo Thornton M300 series of process analytical instruments provide single-channel and four channel instruments to measure flowrate. Both 1/4 DIN and 1/2 DIN enclosures are available for especially convenient panel, wall and pipe mounting.

Features:

  • Large backlit 4-line display
  • Compact 1/4 DIN panel-mounting with NEMA 4X, IP65 panel seal
  • Robust 1/2 DIN wall-mounting with NEMA 4X, IP65 back cover
  • User-selectable dual-level password protection
  • On-line sensor diagnostics for pH
  • Internal PID control with relay or analog output
  • USB port for configuration and data acquisition
  • Direct sensor inputs for all parameters
  • Compatible with existing Thornton sensors
  • Plug-in terminal connectors for easy wiring
  • Universal AC/DC power supply
  • Multiple languages: English, French, German, Italian, Spanish

The Mettler Toledo Thornton M800 transmitter series features premium Intelligent Sensor Management (ISM) technology measuring pH/ORP, optical DO, amperometric oxygen (DO as well as O2 gas) and conductivity. The multi-parameter transmitter accepts any compatible combination of ISM sensors. Up to 4 channels of process measurement plus up to 2 channels of flows provides immediate Plug & Measure installation and operation, predictive sensor maintenance and dynamic lifetime status. The color touchscreen ensures intuitive operation, with user selectable control and alarm management.

Flow Transmitters