It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Sanitary Sampling Valves

Evoqua Sanitary Sampling Valve 1/4 WELDABLE

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The ESP sanitary sampling valve is designed for the sterile sampling of high-purity water. It allows for mid-stream sample collection in water lines, resulting in truly representative sampling. The unique design eliminates bacterial and particle build-up that could interfere with bacteriological test results. Previously part number ZWSSPW400.

  • Comes complete with two 18-gauge blunt-end syringe needles (for sanitization), a spare set of seals, and two sealing caps (covers the Luer-slip outlet to maintain sanitary conditions)
  • Available in 1/4" (for use with 1-1/2" or larger diameter lines) and 1/8" (for use with 3/4" or larger lines) NPT or weldable configuration
  • Valves pre-welded into 1"-3" diameter spool pieces or a 1-1/2" TC end cap is also available
  • Easily installed in liquid distribution lines; can be kept in a sanitary condition between uses
  • Bacteriological analysis monitor can be directly attached to the valves luer-slip outlet, or flow can be directed into any type of container
  • Operational up to 100 psig (7 bar) at 25 degrees celcius

ZWSSPW400