It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Antiscalants

AWC A-102 Ultra Broad Spectrum Antiscalant

Material: W2T825397
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}

American Water Chemicals A-102 Ultra is a broad spectrum antiscalant designed to inhibit inorganic scale formation in membrane separation processes.

Model Name: AWC A-102 Ultra
Appearance: Clear colorless to yellow liquid
Odor: Characteristic
Solubility in Water: Complete
pH (as is) @ 25°: 3-4
Specific Gravity: 1.10 ± 0.05
Packaging: 5 gallon pail

AWC A-102 Ultra-PAIL

  • Inhibits calcium carbonate scale up to an LSI > 2. 6 and CCPP > 900
  • Effectively inhibits formation of calcium sulfate, calcium phosphate, calcium fluoride, barium sulfate, strontium sulfate and silica
  • Stabilizes metal ions to prevent metal oxides/hydroxides, silt and clay particles
  • Approved for use by all major membrane manufacturers
  • Environmentally compatible, especially where discharge of waste into the environment is a concern
  • Certified by NSF to NSF/ANSI Standard 60