It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All 4-20 mA Controlled Pumps

PULSAtron Series E Plus, Model LPB3, 12GPD 150PSI

Material: W2T467055
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Pulsafeeder's Pulsatron E Plus Series pumps offers manual control over stroke length and stroke rate as standard with the option to choose between 4-20mA and external pace inputs for automatic control. Series E Plus contains a highly reliable timing circuit as well as circuit protection against voltage and current upsets.

This pump features solenoid protection by thermal overload with auto-reset. Twenty distinct models are available, having pressure capabilities to 300 PSI (21 bar) @ 3 GPD (0.5 lph), and flow capacities to 600 GPD (94.6 lph) @ 30 psi (2 bar).

LPB3MA-VTC1-XXX

  • Automatic control available with 4-20mADC direct or external pacing with stop function
  • Manual control by on-line adjustable stroke rate and stroke length
  • Auto-Off-manual switch
  • Highly reliable timing circuit
  • Circuit protection against voltage and current upsets
  • Panel mounted fuse
  • Solenoid protection by thermal overload with auto-reset
  • Water resistant for outdoor and indoor applications
  • Indicator lights panel mounted
  • Guided ball check valve systems to reduce back flow and enhance outstanding priming characteristics
  • Safe and easy priming with durable leak-free bleed valve assembly (standard)
  • Feeders include foot valve/strainer/weight assy., 4 ft. of suction tubing, bleed valve w/4ft. of return tubing, 8 ft. of discharge tubing plus injection/back pressure valve assy

  • Model Number: Model LPB3
  • Part Number: LPB3MA-VTC1-XXX
  • Flow: 12 GPD
  • Maximum Pressure: 150 PSI
  • Turndown Ratio: 100:1
  • Controls: 4-20mADC direct with stop
  • Electrical: 115V/50-60Hz
  • Wet End Material: VTC
  • Connection: 3/8" OD
  • Extras: None

  • Substitute Black UV Resistant Tubing (055)
  • PVDF Tubing (130)
  • Five Function Valve (500)
  • Five Function Degas Valve (520)
  • 15 Gallon ITS Tank System (ITS)
  • European Power Cord (365)
  • No Extras (XXX)

To configure the base model, chose a suffix to add to the original model number.