It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Products

Looking for a basic shell-and-tube heat exchanger? Or maybe your application requires something more complex, like a sophisticated, precision-engineered unit? Whether you are looking for air coolers, heat transfer coils, compact brazed, shell & tube, gasketed plate units or packaged steam condensers, Standard Xchange has whatever it takes to meet your heat transfer requirements.

Heat Exchangers Gasketed plate heat exchangers
Showing 1 – 4 of 4

Plateflow P series gasketed plate and frame heat exchanger

Plateflow – gasketed plate & frame heat exchanger

Plate and Frame heat exchangers use a combination of gasketed chevron-style heat transfer plates sequenced inside a frame. The heat transfer plates have holes...
Features:
  • More compact and efficient than shell & tube heat exchangers
  • Higher surface area to volume ratios than conventional...

Plateflow FP series gasketed plate and frame heat exchanger – Free flow model

Plateflow – gasketed plate & frame heat exchanger FREE-FLOW

Free flow models have wider flow channels that can handle fluids with particulate pulp or fibrous materials five times larger than other plate designs. Free...
Features:
  • Clog resistant Free-Flow design with wider plate gap
  • Superior heat transfer coefficients compared to shell and tube heat...

Plateflow WP series gasketed plate and frame heat exchanger – semi-welded model

Plateflow – gasketed plate & frame heat exchanger SEMI-WELDED

Semi-welded Plateflow design utilizes two plates laser welded together to form a cassette. The cassettes form channels within which the welded side fluid...
Features:
  • Higher surface area to volume ratios than conventional shell and tube heat exchangers
  • Superior heat transfer...

Plateflow P series gasketed plate and frame heat exchanger – Double wall model

Plateflow – gasketed plate & frame heat exchanger DOUBLE-WALL

Double wall units reduce the possibility of fluids intermixing due to a plate failure. Two plates are pressed together to ensure a tight fit to minimize heat...
Features:
  • More compact and efficient than shell & tube heat exchangers
  • Higher surface area to volume ratios than conventional...