It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All End Points

SmartPoint® GM Residential Transceiver

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

The SmartPoint® GM transceiver for residential applications connects gas utilities with their customers, harnessing the power of two-way communication for superior service and operational excellence.

Our transceivers can be installed as walk-by, drive-by or fixed-base communication endpoints. They are easily reconfigured for optimal operational efficiency. They mount directly onto the meter, interfacing with the meter drive assembly and allowing re-use of the existing meter index.

With this transceiver, regular automated readings provide insight into consumption patterns, enabling you to improve customer satisfaction, to market higher-value services and to develop new revenue streams. Now you can use key information to better answer customer questions and provide more accurate readings.

  • Walk-by, drive-by or fixed-base deployment
  • Works with ultrasonic, rotary or turbine meters
  • Mounts directly onto the meter
  • Easy migration from walk-by/drive-by solutions to fixed-base solutions
  • Remote updates to SmartPoint transceivers (fixed-base only)
  • Reports alarm status
  • Class 1 Div. 2 Intrinsic Safety rating

Benefits to you

  • Offers three easy ways to deploy—walk-by, drive-by or fixed-base—for more flexible meter reading options
  • Enhances customer satisfaction and trust
  • Preserves your investment in existing meters, indexes and piping
  • Requires less infrastructure investment, with two watts of broadcast power
  • Reduces operational costs via remote reading and transceiver updates

Specifications

  • 2 watts broadcast power
  • Frequency range: 896-960 MHz
  • Channels: 8000, in 6.25 kHz steps
  • Proprietary narrow band modulation
  • Non-volatile memory
  • Operating temperature: -30° F to +150° F
  • Lithium thionyl chloride batteries with hybrid layer capacitor
  • 20-year warranty
  • 5.56” x 5.50” x 3.0”, 1.13 lbs.
  • Seven models, compatible with a wide range of Sensus and non-Sensus meters
  • FCC CFR 47: Part 24D, Part 101C, Part 15 licensed operation
  • Industry Canada (IC) RSS-GEN, RSS-119, RSS-210