It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Software

FlowTracker2 Software

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

V 2.0 — NOV2024

Graph, view, analyze, and edit data collected with the FlowTracker2 instrument, and generate reports using the Windows-based FlowTracker2 software. Station data as well as point measurements can be edited, yet the original data file will always be preserved. View beam checks and perform many other diagnostic and QC checks whose criteria can also be manipulated in software settings. Generate or edit template files in the office which can be uploaded to the FlowTracker instrument and used to save time in the field. Export data to *.CSV format or import the FlowTracker's open-souce JSON files directly to databases.

November 2024 improvements include:

  • Added probe disconnect monitoring to prevent critical Handheld hardware failure. Updating the software on the handheld using the installation steps below will completely address this issue.

  • Fixes a bug that caused chart drawing in the desktop software to freeze for certain files.

Recent updates also included:

Handheld Software 

  • Handheld keypad programming modification to prevent accidental and unintended keypad lockup. Recommended for all users.
  • Handheld electronics revision resulting in an expected battery life of approximately 11 hours of continuous use under normal operating conditions.
  • Improved work flow and display for under ice measurements
  • Station number now included in title bar at each point measurement so you always know what station you are at and how many you’ve performed
  • The maximum number of templates has been increased to 100 so you can store your entire agency’s site information for quick measurement set-up

Desktop Software 

  • The mean velocity calculation in the discharge summary is now based on Q/A (and not the measured mean of all stations)
  • User can now enter manual temperature and salinity values in the supplemental data
  • Additional valuable information has been added to the discharge summary: beam check plots, start/end time
  • Improved software speed

You can also:

  1. Samples Tab in the FlowTracker2 desktop software display each point velocity measurement time series. The user will be able to view the variables time series data displayed on the handheld during a measurement.
  2. Pressure sensor operation was incorporated in both the handheld and desktop software. Features include pressure sensor calibration, pressure and water depth time series and pressure sensor depth guide to name a few.
  3. Automated BeamCheck plot with pass and fail criteria was added to the PDF report to quantify the instrument operation and measurement conditions.
  4. The ability to create bulk templates in flowTracker2 desktop software from a CSV file.
  5. More traceability during post processing. Stations that are removed from the measurement will be highlighted in red in the summary and PDF report.

FlowTracker2 software includes language support for English, Spanish, French, Portuguese, German, Italian, Russian, Chinese (traditional and simplified), Japanese, Korean, Polish, Catalan, Romanian and Greek. A built-in multi-language translator tool can be used to customize software for additional languages and regional terminology.

  • Microsoft Windows 7 or newer
  • 1GHz processor or better (2 GHz recommended)
  • 2GB memory (4GB recommended)
  • 500 MB available disk space (1GB recommended)
  • Monitor capable of 1024x768 resolution, or better