It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

228 Full Circle® Repair Clamp Double Band and Triple Band

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Xylem's Smith-Blair 228 Full Circle Repair clamps provide fast, economical means for repairing full circumferential breaks, holes, cracks and other types of breaks. 

Key Product Features:
• Stainless Steel bands
• Working pressure up to 150 PSI
• Nominal temperature range -20°F to 180°F
• Removable lugs to allow installation in tight spaces
• 18-8 Type 304 Stainless Steel band for corrosion resistance
• 360° gasket seal
• Flexi-Coat® Epoxy Finish for corrosion resistance
• Drop-in bolts for easier installation