It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Packaged High Purity Water Systems

CDI-LX®-X

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Continuous electrodeionization is a safe, chemical-free way to take RO (reverse osmosis) water to a higher level of purity

  • Reduced or eliminated chemical usage
  • Reduces chemical exposure risks and cost
  • Predictable constant water quality that never exhausts
  • Water quality can be adjusted to meet your exact needs

Electrodeionization technology produces high purity water with little or no chemicals. Evoqua Water Technologies CDI-LX® systems are pre-engineered and specifically designed to meet the demands of the power, microelectronics, and general industry customer. The standard CDI-LX systems utilize single or multiple (up to 8) IONPURE® CDI-LX modules on a frame with power supplies, controllers, piping, sample valves, cleaning connections, and flow and quality monitoring instrumentation. Continuous electrodeionization is a safe, chemical-free way to take RO (reverse osmosis) water to a higher level of purity. CDI-LX systems use our proven proprietary process to continuously produce an uninterrupted supply of high purity water, up to 18 megohm-cm, without the need for regeneration chemicals. Flow and quality monitoring instrumentation is standard and remote I/O is available as an option. Systems are fully tested in the factory with a comprehensive FAT.

  • Module continually regenerates itself during operation

Specifications