It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Gas Feed Systems

Gas Feed V2000 Chlorinator

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Remote vacuum solution covering medium to high capacity applications with differentially regulated gas feeder and floor or wall mounted options for versatility

  • Safe all-vacuum operation using accurate, reliable, proven, V-notch gas flow control

  • Large 250 mm (10") flow meters for the highest degree of 
    readability and +/-4% of indicated accuracy

  • Large vacuum regulators with unique, integral pressure check valve that all but eliminate the possibility of venting gas to the atmosphere

  • Built-in non-isolating, automatic switchover option for continuous operation and complete withdrawal from any container, if required

  • Complete design and system supply of all gas feeding and handling equipment, residual analyzers, control systems, gas detectors and accessories

  • 20:1 turn down ratio helps to address Min Max flow rates without compromising on feeder accuracy 

  • Differentially regulated feeders operate on lesser motive water hence needing small capacity pumps and energy consumption.

  • BABA Compliant

  • UL, CSA and CE Certified

The Wallace & Tiernan® product family of V2000 gas chlorinators consist of a floor mounted unit with a maximum capacity of 10,000 lbs / 4500 kg per day (chlorine) and a more compact wall mounted unit with a capacity of 3000 lbs / 1360 kg per day (chlorine). Gas flow control is achieved by the proven Wallace & Tiernan V-notch orifice ensuring industry proven accuracy and repeatability.

Specifications