It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Disinfection Process Analyzers & Controllers

DEPOLOX® Pool Compact Analyzer

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Online disinfection process controller with a range of measurements for the Aquatics market

The DEPOLOX® Pool Compact controller is a state-of-the-art disinfection controller that can measure free chlorine concentration, redox (ORP), pH, temperature values and now conductivity as well.

The controller provides outputs to a variety of chemical feed devices to control the disinfection parameter of either free chlorine or ORP, as well as an output to maintain the pH value at the desired setpoints. Suitable for use with chemical feed and dosing systems for chlorine, sodium hypochlorite, calcium hypochlorite, and brine-based chlorine generation.

  • 4.3” color touch screen for truly intuitive operation with shatterproof glass panel
  • Modern communication via RS 485, USB and Ethernet interface
  • Modbus(R) TCP communication integrated
  • Integrated safety functions
  • LED lit flow cell with alarm status via color change

  • Integrated web views: visualization and operation of relevant parameters from up to four pools via web enabled devices and standard browsers

Specifications