It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All pH / ORP Calibration Solutions

pH Sensor, 3/4" MNPT

Material: W2T501980
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Double Junction Flat Tip, P74FR-25. Myron L® P74 series sensors are pH/reference, designed to operate exclusively with the Myron L Company 720 Series II pH Monitor/controllers. Each sensor has a uniquely designed, built-in isolated preamplifier that guarantees accurate and reliable measurements completely eliminating ground-loops and noise issues. The preamp allows for longer distances between the sensor and our Monitor/controller without the loss of accuracy or reliability due to cable capacitance, resistance, or noise.

All pH sensors include a built- in Temperature Sensor for automatic Temperature Compensation (TC). The TC may be disabled, requirements per USP, or if a separate temperature device is required for your SCADA system.

The Heavy Duty utilizes a flat-tip self-cleaning sensor (flat glass in place of a round bulb) for use where the most demanding applications are found, such as wastewater. The flat tip will last longer in most abrasive and/or oily solution environments. These sensors utilize a HDPE (High Density Polyethylene) Double Junction reference with a high temperature chemical resistant acrylamide gel. This sensor may be installed in any direction including inverted, and is the best sensor for tough applications.

  • Built-in isolated preamp guarantees accurate, trouble free operation
  • Temperature Sensor built-in for automatic Temperature
  • Compensation (may be disabled as required)
  • All sensors are double ended MNPT for simple in-line or submersion applications
  • All sensors are completely encapsulated and sealed
  • Sensor cable may be extended simply, without problems

  • Model Number: Myron L P74FR-25
  • Fitting: 3/4" NPT
  • Material: CPVC body standard
  • Insertion Length in inches (mm): 6.5 (165)
  • Cable Length ft(m): 25 (8)
  • Max Pressure/Temp: 100