It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All pH / ORP Transmitters

SC200 controller 100-240V AC

Material: W2T528852
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
The SC200 Universal Controller is the most versatile controller on the market. It allows the use of digital and analog sensors, either alone or in combination, to provide compatibility with the broadest range of sensors. It replaces the Hach sc100 digital and GLI53 analog controllers with advanced features for easier operator use.

The SC200 controller can be configured to operate two digital sensor inputs, two analog sensor inputs, or a combination of one digital and one analog input. Customers may add communication modules for a variety of protocols including MODBUS RTU, Profibus DPV1, and HART. LXV404.99.00102 features 100-240 V AC (no power cord included) with one analog pH/ORP/DO sensor input and two 4-20 mA outputs.

LXV404.99.00102