It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Antiscalants

Antiscalant VITEC 4000 500lb Drum

Material: W2T173547
Unit of Measure #: DR
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
Vitec 4000® is a liquid antiscalant and dispersant that offers excellent silica scale inhibition and allows increased system recoveries in high silica feedwaters. This product is a multicomponent formulation that prevents silica scale precipitation at higher concentrations than typical antiscalants, a feature that may allow significantly increased membrane system recovery in high silica feedwaters.

Vitec 4000 retains its performance even in reverse osmosis (RO) concentrate streams containing up to 4 mg/l of ferrous iron. Vitec 4000 is approved for use in systems producing drinking water in the UK, conforming to DIN 15040, and by NSF International under NSF/ANSI Standard 60.

  • Powerful against these and other types of scale: Calcium Carbonate (CaCO3), Calcium Sulfate (CaSO4), Barium Sulfate (BaSO4), Strontium Sulfate (SrSO4), Calcium Fluoride (CaF2), and Silica (SiO2)
  • Dispersant qualities reduce colloidal and silt fouling of membrane surfaces
  • Excellent dispersant for alum particles
  • Compatible with polyamide and cellulose acetate RO/NF membranes from all major manufacturers.