It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All 304SS Housings

Housing, SS w/VC, for 30" Code F, Cartridges, 5 Round, Flang

Material: W2T164518
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
This multi-tube filter housing is made of durable 304 stainless steel and is suited for general purpose industrial and commercial filtration. These housings can accommodate Code F (DOE, internals provided) and can be configured for Code 0 and Code 5 cartridges.
  • Incorporates a flow baffle which deflects incoming flow to prevent cartridge erosion
  • A 1/4" NPT air vent on the cover allows venting before start up
  • A 3/4" NPT drain plug allows for liquid removal
  • Cartridges are independently sealed inside the housing and a single V-band clamp housing closure allows easy cartridge replacement
  • Cartridge post can be lifted out, allowing easy removal of cartridges at the bottom of the stack

ZHFFI0530F

  • Qty of Cartridges Accepted: 5 or 7
  • Length of Cartridges Accepted: 30"
  • Liquid Flow Rate* (GPM): 75 (5 round) / 105 (7 round)
  • Fitting Size: 2" NPTM or 2" Flange
  • Dimension A (5 round): 44"
  • Dimension B (5 round): 6-3/4"
  • Dimension C (5 round): 2-7/8"
  • Dimension D (5 round): 12"
  • Dimension E (for flange): 12- 7/8

Specifications